zeptoSMDC

zeptoSMDC0011F

  • Electrical Characteristics
    • Catalog # zeptoSMDC0011F
    • Hold Current (A) 0.011
    • Max Voltage Rating 13
    • Max Fault Current Rating (A) 0.082
    • Minimum Resistance (RMIN) (Ohms) 10
    • Resistance (Max) Ω 80
    • Resistance Automotive (Max) Ω 290
    • Max Time to Trip Time (Sec) 0.02
    • V Rate 13
    • Partner ECAD Models zeptoSMDC0011F
    • Maximum Operating Temperature 60