TCF250

TCF250-145

  • Electrical Characteristics
    • Catalog # TCF250-145
    • Hold Current (A) 0.145
    • Trip Current (A) 0.29
    • Max Voltage Rating 60
    • Minimum Resistance (RMIN) (Ohms) 3
    • Resistance (Max) Ω 6
    • Max Resistance (R1max) (Ohms) 14
    • Interrupt Current (Max) AMP 3
    • Interrupt Voltage (Max) VRMS 250
    • V Rate 60
    • Power Dissipation (Typical) WATT 1
    • Partner ECAD Models TCF250-145
    • Maximum Operating Temperature 85