TR600

TR600_150F_EX_RB

  • Electrical Characteristics
    • Catalog # TR600_150F_EX_RB
    • Hold Current (A) 0.15
    • Trip Current (A) 0.3
    • Max Voltage Rating 60
    • Minimum Resistance (RMIN) (Ohms) 9
    • Resistance (Max) Ω 12
    • Max Resistance (R1max) (Ohms) 22
    • Interrupt Current (Max) AMP 3
    • Interrupt Voltage (Max) VRMS 600
    • V Rate 60
    • Power Dissipation (Typical) WATT 1.4
    • Partner ECAD Models TR600-150F-EX-RB
    • Maximum Operating Temperature 85