background-waves

TRF600-150-R2-B-0.5

Product Status| Activei

TRF600-150-R2-B-0.5

TRF600-150-R2-B-0.5 | Series: TRF600
info

Our PolySwitch® families of telecommunications and networking devices help meet the growing demand for resettable overcurrent protection. These product families help provide protection against damage caused by power cross and power induction surges as defined in ITU, Telcordia GR1089 and IEC 62368-1. Our offering includes chip, surface-mount and radial-leaded configurations.

PropertyValue
IH (A)
0.15
Trip Current (A)
0.3
Max Voltage Rating (V)
60
RMIN (Ω)
7
Resistance (Max) (Ω)
10
R1max (Ω)
17
Interrupt Current Max
3
Interrupt Voltage (Max) V
600
Max Operating Temperature (°C)
85
Power Dissipation (Typical) (W)
1.4
  • Resettable overcurrent protection
  • Fast time-to-trip
  • Resistance sorted and matched devices available
  • Low parasitic capacitance/flat impedance with frequency
  • Recognized to UL 1434, approved to CSA TIL No. CA-3A and EN 60730-1

TRF600-150-R2-B-0.5 Applications

Highlights Section

  • Networking equipment and telecom systems
  • Modems
  • Phone sets
  • Fax machines
  • Phone wall outlets
  • Alarm systems
  • PBX systems
  • MDF modules
  • T1/E1 equipment
  • Analog and digital line cards

TRF600-150-R2-B-0.5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF0023-000TRF600-150-R2-B-0.5RoHS4/26/2016Pb-Free4/26/2016Yes4/26/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.