TSL250

TSL250-130F-2

  • Electrical Characteristics
    • Catalog # TSL250-130F-2
    • Hold Current (A) 0.13
    • Trip Current (A) 0.26
    • Max Voltage Rating 60
    • Minimum Resistance (RMIN) (Ohms) 4
    • Resistance (Max) Ω 8
    • Max Resistance (R1max) (Ohms) 12
    • Interrupt Current (Max) AMP 3
    • Interrupt Voltage (Max) VRMS 250
    • V Rate 60
    • Power Dissipation (Typical) WATT 1.5
    • Partner ECAD Models TSL250-130F-2
    • Maximum Operating Temperature 85