TSV250

TSV250-184F-2

  • Electrical Characteristics
    • Catalog # TSV250-184F-2
    • Hold Current (A) 0.184
    • Trip Current (A) 0.69
    • Max Voltage Rating 100
    • Minimum Resistance (RMIN) (Ohms) 1.2
    • Resistance (Max) Ω 3
    • Max Resistance (R1max) (Ohms) 4
    • Interrupt Current (Max) AMP 10
    • Interrupt Voltage (Max) VRMS 250
    • V Rate 100
    • Power Dissipation (Typical) WATT 0.9
    • Maximum Operating Temperature 85