VTP

VTP175LF

  • Electrical Characteristics
    • Catalog # VTP175LF
    • Hold Current (A) 1.75
    • Trip Current (A) 3.6
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.4
    • Minimum Resistance (RMIN) (Ohms) 0.029
    • Resistance (Max) Ω 0.051
    • Max Resistance (R1max) (Ohms) 0.102
    • Max Time to Trip Time (Sec) 5
    • Typical Resistance (RTYP) (Ohms) 0.04
    • Activation Temperature (Typical) DEGC 90
    • Interrupt Current (Max) AMP 100
    • Power Dissipation (Typical) WATT N/A
    • Max Operating Temp (°C) N/A
    • Packaging Method Bag