VTP

VTP210GF

  • Electrical Characteristics
    • Catalog # VTP210GF
    • Hold Current (A) 2.1
    • Trip Current (A) 4.7
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.018
    • Resistance (Max) Ω 0.03
    • Max Resistance (R1max) (Ohms) 0.06
    • Max Time to Trip Time (Sec) 5
    • Typical Resistance (RTYP) (Ohms) 0.024
    • Activation Temperature (Typical) DEGC 90
    • Interrupt Current (Max) AMP 100
    • Packaging Method Bag