BD280

BD280-1130-10/16

  • Electrical Characteristics
    • Catalog # BD280-1130-10/16
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0095
    • Max Resistance (R1max) (Ohms) 0.0185
    • Resistance Automotive (Max) Ω N/A
    • Max Time to Trip Time (Sec) 8
    • Package Size N/A
    • Max Voltage Rating (V) 14
    • Power Dissipation (Typical) WATT 4.4
    • Packaging Method Bag/Box