Line Voltage Rated Devices

LVB

  • Electrical Characteristics
    • Catalog # LVB125
    • IHold (A) 1.25
    • ITRIP
      (A)
      2.5
    • RMIN
      (Ω)
      0.152
    • Rmax
      (Ω)
      0.292
    • R1max
      (Ω)
      0.482
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • Interrupt Current (A) 12.5
    • Interrupt Voltage (Vrms) 265
    • Voltage
      (V)
      240
    • Pd Typical (watts) 4
    • Max Operating Temp (°C) 85
    • Packaging
      Method
      Loose Piece
    • Datasheet
    • Product Specification
    • Check Stock