LVR

LVR012S-2

  • Electrical Characteristics
    • Catalog # LVR012S-2
    • Hold Current (A) 0.12
    • Trip Current (A) 0.3
    • Minimum Resistance (RMIN) (Ohms) 3
    • Resistance (Max) Ω 6.5
    • Max Resistance (R1max) (Ohms) 12
    • Max Time to Trip Time (Sec) 15
    • Interrupt Current (Max) AMP 1.2
    • Interrupt Voltage (Max) VRMS 265
    • Max Voltage Rating (V) 240
    • Power Dissipation (Typical) WATT 1
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel