Low Rho SMD

microSMD250LR-A-2

  • Electrical Characteristics
    • Catalog # microSMD250LR-A-2
    • Hold Current (A) 2.5
    • Trip Current (A) 5.2
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 0.005
    • Max Resistance (R1max) (Ohms) 0.018
    • Max Time to Trip Current (A) 9.5
    • Max Time to Trip Time (Sec) 5
    • Package Size 1210
    • Max Voltage Rating (V) 6
    • Packaging Method Tape & Reel