Low Rho SMD

microSMD450LR-2

  • Electrical Characteristics
    • Catalog # microSMD450LR-2
    • Hold Current (A) 4.5
    • Trip Current (A) 9
    • Max Voltage Rating 5
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 0.0025
    • Max Resistance (R1max) (Ohms) 0.011
    • Max Time to Trip Current (A) 9.5
    • Max Time to Trip Time (Sec) 10
    • Package Size 1210
    • Max Voltage Rating (V) 5
    • Packaging Method Tape & Reel