Low Rho SMD

microSMD600LR-2

  • Electrical Characteristics
    • Catalog # microSMD600LR-2
    • Hold Current (A) 6
    • Trip Current (A) 12
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 0.002
    • Max Resistance (R1max) (Ohms) 0.006
    • Max Time to Trip Current (A) 25
    • Max Time to Trip Time (Sec) 2
    • Package Size 1210
    • Max Voltage Rating (V) 6
    • Packaging Method Tape & Reel