Low Rho SMD

nanoSMD270LR-2

  • Electrical Characteristics
    • Catalog # nanoSMD270LR-2
    • Hold Current (A) 2.7
    • Trip Current (A) 6.3
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 0.005
    • Max Resistance (R1max) (Ohms) 0.018
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 5
    • Package Size 1206
    • Max Voltage Rating (V) 6
    • Packaging Method Tape & Reel