Low Rho SMD

nanoSMD400LR-2

  • Electrical Characteristics
    • Catalog # nanoSMD400LR-2
    • Hold Current (A) 4
    • Trip Current (A) 8
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 0.004
    • Max Resistance (R1max) (Ohms) 0.01
    • Max Time to Trip Current (A) 20
    • Max Time to Trip Time (Sec) 2
    • Package Size 1206
    • Max Voltage Rating (V) 6
    • Packaging Method Tape & Reel