16R

16R600G

  • Electrical Characteristics
    • Catalog # 16R600G
    • Hold Current (A) 6
    • Trip Current (A) 10.2
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 2.8
    • Minimum Resistance (RMIN) (Ohms) 0.01
    • Max Resistance (R1max) (Ohms) 0.028
    • Max Time to Trip Current (A) 30
    • Max Time to Trip Time (Sec) 3.3
    • Operating Temperature (deg C) -40¦C - + 85¦C
    • Mounting Method Through Hole