72R

72R300X

  • Electrical Characteristics
    • Catalog # 72R300X
    • Hold Current (A) 3
    • Trip Current (A) 6
    • Max Voltage Rating 72
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 2.8
    • Minimum Resistance (RMIN) (Ohms) 0.04
    • Max Resistance (R1max) (Ohms) 0.1
    • Max Time to Trip Current (A) 15
    • Max Time to Trip Time (Sec) 19.8
    • Mounting Method Through Hole