AGRF

AGRF1100-2

  • Electrical Characteristics
    • Catalog # AGRF1100-2
    • Hold Current (A) 11
    • Trip Current (A) 20.3
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0033
    • Max Resistance (R1max) (Ohms) 0.0089
    • Resistance Automotive (Max) Ω 0.0093
    • Max Time to Trip Time (Sec) 7.5
    • Max Voltage Rating (V) 16
    • Power Dissipation (Typical) WATT 3.7
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel