1210L

1210L110/12

  • Electrical Characteristics
    • Catalog # 1210L110/12
    • Hold Current (A) 1.1
    • Trip Current (A) 2.2
    • Max Voltage Rating 12
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.06
    • Max Resistance (R1max) (Ohms) 0.21
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.1
    • Operating Temperature (deg C) -40¦C - + 85¦C
    • Package Size 1210 (3225)
    • Mounting Method Surface Mount
  • Technical Resources
    • Datacenter Selection Guide

      Today’s datacenters must handle the vastly higher volumes of data being produced by millions of mobile devices and the objects that make up the Internet of Things

    • Automotive Electronics Circuit Protection Applications Matrix

      Littelfuse portfolio of AEC-Q101 (TVS Diodes and Diode Arrays) and AEC-Q200 (Varistors, Multi Layer Varistors and PPTCs) qualified components help to protect the growing number of electronic applications in modern vehicles.

    • Resettable PTC 1210L Datasheet

      The 1210L Series PTC provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired...

    • Product Selection Guide

      Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

    • Circuit Protection Technology Application Matrix

      Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...