1812L

1812L010/60

  • Electrical Characteristics
    • Catalog # 1812L010/60
    • Hold Current (A) 0.1
    • Trip Current (A) 0.3
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 1.6
    • Max Resistance (R1max) (Ohms) 15
    • Max Time to Trip Current (A) 0.5
    • Max Time to Trip Time (Sec) 1.5
    • Operating Temperature (deg C) -40¦C - + 85¦C
    • Package Size 1812 (4532)
    • Mounting Method Surface Mount
  • Technical Resources