1812L

1812L200/12

  • Electrical Characteristics
    • Catalog # 1812L200/12
    • Hold Current (A) 2
    • Trip Current (A) 3.5
    • Max Voltage Rating 12
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 2
    • Minimum Resistance (RMIN) (Ohms) 0.02
    • Max Resistance (R1max) (Ohms) 0.07
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 2
    • Operating Temperature (deg C) -40¦C - + 85¦C
    • Package Size 1812 (4532)
    • Mounting Method Surface Mount
  • Technical Resources