2920L

2920L400/15

  • Electrical Characteristics
    • Catalog # 2920L400/15
    • Hold Current (A) 4
    • Trip Current (A) 8
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.01
    • Max Resistance (R1max) (Ohms) 0.04
    • Max Time to Trip Current (A) 20
    • Max Time to Trip Time (Sec) 4
    • Operating Temperature (deg C) -40¦C - + 85¦C
    • Package Size 2920 (7351)
    • Mounting Method Surface Mount