Series: ASMD
PolySwitch Automotive 2920 & 3425 Size Lead-Free Surface Mount Resettable PPTC
Helping to reduce weight of wire harnesses. PPTC devices distributed in a circuit can allow the use of smaller wire sizes with the resulting harnesses. Forego looping back and forth around a fuse box and place your protection wherever you see fit. The solid state composition of PPTC devices helps provide reliability.
- ROHS compliant
- Products meet applicable automotive industry standards
- Compatible with high-volume electronics assembly
- Expertise from the world’s leading resettable overcurrent protection manufacturer
- Wide range of dedicated automotive surface-mount and radial-leaded resettable overcurrent devices
ASMD Parts
Filters
Showing 1 to 10 of 10 Total Results
Part Number | Actions | IH (A) | Max Voltage Rating (V) | Trip Current (A) | Max Operating Temperature (°C) | Max Time to Trip Time (Sec) | R1max (Ω) | RMIN (Ω) | PDMAX (W) | Max Fault Current Rating (A) |
---|
Part Number | Actions | IH (A) | Max Voltage Rating (V) | Trip Current (A) | Max Operating Temperature (°C) | Max Time to Trip Time (Sec) | R1max (Ω) | RMIN (Ω) | PDMAX (W) | Max Fault Current Rating (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.23 | 60 | 0.59 | 85 | 12 | 4.8 | 0.98 | 10 | ||||
0.37 | 60 | 0.94 | 85 | 20 | 1.4 | 0.29 | 10 | ||||
0.6 | 30 | 1.48 | 85 | 20 | 1 | 0.29 | 40 | ||||
0.9 | 30 | 2.16 | 85 | 20 | 0.48 | 0.098 | 40 | ||||
1.04 | 16 | 2.46 | 85 | 20 | 0.25 | 0.057 | 40 | ||||
1.27 | 16 | 2.95 | 85 | 25 | 0.25 | 0.049 | 40 | ||||
1.2 | 33 | 2.88 | 85 | 14 | 0.23 | 0.068 | 1.9 | 40 | |||
1.85 | 16 | 3.7 | 85 | 11.3 | 0.126 | 0.032 | 1.5 | 40 | |||
1.73 | 16 | 3.93 | 85 | 30 | 0.12 | 0.05 | 40 | ||||
1.97 | 16 | 5 | 85 | 30 | 0.085 | 0.035 | 40 |
ASMD Applications
- Automotive and Industrial Transportation
- Actuators and medium motors
- Trace protection
- Harness/junction box protection
- Powered outputs
- Electronic control modules
- Telematics/Infotainment
Series: ASMD Resources