Automotive High Temperature SMD

NANOASMDCH016F-2

  • Electrical Characteristics
    • Catalog # NANOASMDCH016F-2
    • Hold Current (A) 0.16
    • Trip Current (A) 0.8
    • Max Voltage Rating 30
    • Max Fault Current Rating (A) 20
    • Max Power Dissipation (W) 0.9
    • Minimum Resistance (RMIN) (Ohms) 0.7
    • Max Resistance (R1max) (Ohms) 6
    • Resistance Automotive (Max) Ω 6
    • Max Time to Trip Time (Sec) 0.1
    • Package Size 1206
    • Power Dissipation (Typical) WATT N/A
    • Max Operating Temp (°C) 125
    • Packaging Method Tape & Reel