Automotive High Temperature SMD

NANOASMDCH050F/24-2

  • Electrical Characteristics
    • Catalog # NANOASMDCH050F/24-2
    • Hold Current (A) 0.5
    • Trip Current (A) 2.5
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 20
    • Max Power Dissipation (W) 1.7
    • Minimum Resistance (RMIN) (Ohms) 0.2
    • Max Resistance (R1max) (Ohms) 1.6
    • Resistance Automotive (Max) Ω 1.6
    • Max Time to Trip Time (Sec) 0.1
    • Package Size 1206
    • Power Dissipation (Typical) WATT N/A
    • Max Operating Temp (°C) 125
    • Packaging Method Tape & Reel