Automotive High Temperature SMD

PICOASMDCH010F-2

  • Electrical Characteristics
    • Catalog # PICOASMDCH010F-2
    • Hold Current (A) 0.10
    • Trip Current (A) 0.60
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 1.0
    • Max Resistance (R1max) (Ohms) 11
    • Resistance Automotive (Max) Ω 11
    • Max Time to Trip Time (Sec) 1.5
    • Package Size 0805
    • Power Dissipation (Typical) WATT N/A
    • Max Operating Temp (°C) 125
    • Packaging Method Tape & Reel