picoSMD

picoSMDC075S-2

  • Electrical Characteristics
    • Catalog # picoSMDC075S-2
    • Hold Current (A) 0.75
    • Trip Current (A) 1.5
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.7
    • Minimum Resistance (RMIN) (Ohms) 0.1
    • Max Resistance (R1max) (Ohms) 0.35
    • Max Time to Trip Time (Sec) 0.2
    • Package Size 0805
    • Max Voltage Rating (V) 6
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel