TRF600

TRF600-160-RA-B-0.5

  • Electrical Characteristics
    • Catalog # TRF600-160-RA-B-0.5
    • Hold Current (A) 0.16
    • Trip Current (A) 0.32
    • Max Voltage Rating 250
    • Minimum Resistance (RMIN) (Ohms) 4
    • Resistance (Max) Ω 7
    • Max Resistance (R1max) (Ohms) 16
    • Interrupt Current (Max) AMP 3
    • Interrupt Voltage (Max) VRMS 600
    • Power Dissipation (Typical) WATT 1.7
    • Max Operating Temp (°C) 85
    • Packaging Method Bag