TSM250

TSM250-130F-2

  • Electrical Characteristics
    • Catalog # TSM250-130F-2
    • Hold Current (A) 0.13
    • Trip Current (A) 0.26
    • Max Voltage Rating 60
    • Minimum Resistance (RMIN) (Ohms) 4
    • Resistance (Max) Ω 9
    • Max Resistance (R1max) (Ohms) 15
    • Interrupt Current (Max) AMP 3
    • Interrupt Voltage (Max) VRMS 250
    • Power Dissipation (Typical) WATT 1.5
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel