LS

ZEN056V230A16LS

  • Electrical Characteristics
    • Catalog # ZEN056V230A16LS
    • Zener Voltage (Min) V 5.45
    • Zener Voltage (Typical) V 5.6
    • Zener Voltage (Max) V 5.75
    • Zener Test Current (A) 0.1
    • Hold Current (A) 2.3
    • Typical Resistance (RTYP) (Ohms) 0.04
    • Max Resistance (R1max) (Ohms) 0.06
    • Interrupt Voltage (Max) V 16
    • Interrupt Voltage Test Current AMP 5
    • Fault Current (Max) AMP +5/-40
    • Fault Current Test Voltage V +16/-12
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel
    • Package Quantity 3000