LS

ZEN164V130A24LS

  • Electrical Characteristics
    • Catalog # ZEN164V130A24LS
    • Zener Voltage (Min) V 16.1
    • Zener Voltage (Typical) V 16.4
    • Zener Voltage (Max) V 16.6
    • Zener Test Current (A) 0.1
    • Hold Current (A) 1.3
    • Typical Resistance (RTYP) (Ohms) 0.12
    • Max Resistance (R1max) (Ohms) 0.16
    • Interrupt Voltage (Max) V 48
    • Interrupt Voltage Test Current AMP 3
    • Fault Current (Max) AMP +1.25/-40
    • Fault Current Test Voltage V +24/-16
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel
    • Package Quantity 3000