High-Voltage Rectifiers

High voltage rectifiers convert alternating current to direct current along circuits carrying up to 24 kV. These solid state switches make good choices for applications such as electron beam welders, lasers, and x-ray equipment that require power cycling and generating pulses. Littelfuse subsidiary IXYS offers single-phase and three-phase high voltage rectifiers. Each ac–dc converter provides an economical solution for producing controlled dc power from one or three mains.
- Available with maximum repetitive reverse voltage (Vrrm) ratings of 3.2 kV to 24 kV
- Available with average forward current Ifavg ratings of 1 A to 23 A
- Available with total circuit resistance (rt) ratings from 16 mΩ to 1.8 Ω
- Avalanche rated
- Hermetically sealed epoxy housings prevent contamination from dust and corrosion from moisture
- Sealed housings allow use in oil for cooling with or without a plate
- Can be used in series and in parallel
- High voltage capabilities reduce need for protective devices and protection circuits
- Mount with single bolt
- International standard packages