High Voltage rectifiers

UGB3132AD

  • Electrical Characteristics
    • Catalog # UGB3132AD
    • Maximum Repetitive Blocking Voltage (V) 4800
    • IDAV [Rect] (A) 1.2
    • Maximum Surge Current [Diode] (A) 60
    • maximum virtual junction temperature 150
    • Sample Request No
    • Package Type UGB-1ph