High Voltage rectifiers

UGB6124AG

  • Electrical Characteristics
    • Catalog # UGB6124AG
    • Maximum Repetitive Blocking Voltage (V) 10500
    • IDAV [Rect] (A) 1
    • Maximum Surge Current [Diode] (A) 50
    • maximum virtual junction temperature 150
    • Sample Request No
    • Package Type UGBB-1ph