High Voltage rectifiers

UGD6123AG

  • Electrical Characteristics
    • Catalog # UGD6123AG
    • Maximum Repetitive Blocking Voltage (V) 7200
    • IDAV [Rect] (A) 1.8
    • Maximum Surge Current [Diode] (A) 50
    • maximum virtual junction temperature 150
    • Sample Request No
    • Package Type UGD-3ph