High Voltage rectifiers

UGD8124AG

  • Electrical Characteristics
    • Catalog # UGD8124AG
    • Maximum Repetitive Blocking Voltage (V) 10500
    • IDAV [Rect] (A) 1.2
    • Maximum Surge Current [Diode] (A) 50
    • maximum virtual junction temperature 150
    • Sample Request No
    • Package Type UGD-3ph