High Voltage rectifiers

UGE0221AY4

  • Electrical Characteristics
    • Catalog # UGE0221AY4
    • Maximum Repetitive Blocking Voltage (V) 4800
    • IDAV [Rect] (A) 3.8
    • Case temperature 45
    • Maximum Surge Current [Diode] (A) 180
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 90
    • Threshold voltage for power loss calculation 2.55
    • Sample Request No
    • Package Type UGE-single