High Voltage rectifiers

UGE0421AY4

  • Electrical Characteristics
    • Catalog # UGE0421AY4
    • Maximum Repetitive Blocking Voltage (V) 3200
    • IDAV [Rect] (A) 7.4
    • Case temperature 45
    • Maximum Surge Current [Diode] (A) 300
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 16
    • Threshold voltage for power loss calculation 1.7
    • Sample Request No
    • Package Type UGE-single