High Voltage rectifiers

UGE1112AY4

  • Electrical Characteristics
    • Catalog # UGE1112AY4
    • Maximum Repetitive Blocking Voltage (V) 8000
    • IDAV [Rect] (A) 2
    • Case temperature 45
    • Maximum Surge Current [Diode] (A) 120
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 0.215
    • Threshold voltage for power loss calculation 4.25
    • Sample Request No
    • Package Type UGE-single