High Voltage rectifiers

UGE3126AY4

  • Electrical Characteristics
    • Catalog # UGE3126AY4
    • Maximum Repetitive Blocking Voltage (V) 24000
    • IDAV [Rect] (A) 0.8
    • Case temperature 45
    • Maximum Surge Current [Diode] (A) 70
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 1.8
    • Threshold voltage for power loss calculation 12
    • Sample Request No
    • Package Type UGE-single