Single Phase Bridges Half- And Full-Controlled

VGB0124AY7A

  • Electrical Characteristics
    • Catalog # VGB0124AY7A
    • Maximum Repetitive Blocking Voltage (V) 1400
    • IDAV [Rect] (A) 10
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 320
    • Sample Request No
    • Package Type VG-A