Single Phase Bridges Half- And Full-Controlled

VGF0136AB

  • Electrical Characteristics
    • Catalog # VGF0136AB
    • Maximum Repetitive Blocking Voltage (V) 2800
    • IDAV [Rect] (A) 1.2
    • Maximum Surge Current [Diode] (A) 80
    • Sample Request No
    • Package Type VG-B