Single Phase Bridges Half- And Full-Controlled

VHF25-12IO7

  • Electrical Characteristics
    • Catalog # VHF25-12IO7
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IDAV [Rect] (A) 32
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 200
    • maximum virtual junction temperature 125
    • slope resistance for power loss calculation 27
    • Thermal resistance [junction-case] (K/W) 1.3
    • Thermal Resistance caseheatsink KW 1.8
    • Threshold voltage for power loss calculation 0.85
    • Sample Request No
    • Package Type ECO-PAC1