single phase bridges

DLA100B1200LB

  • Electrical Characteristics
    • Catalog # DLA100B1200LB
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IDAV [Rect] (A) 124
    • Case temperature 135
    • Maximum Surge Current [Diode] (A) 400
    • maximum virtual junction temperature 175
    • slope resistance for power loss calculation 4.2
    • Thermal resistance [junction-case] (K/W) 1
    • Thermal Resistance caseheatsink KW 0.4
    • Threshold voltage for power loss calculation 0.75
    • Sample Request No
    • Package Type SMPD-B