single phase bridges

FBO16-12N

  • Electrical Characteristics
    • Catalog # FBO16-12N
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IDAV [Rect] (A) 20
    • Case temperature 130
    • Maximum Surge Current [Diode] (A) 150
    • maximum virtual junction temperature 175
    • slope resistance for power loss calculation 32
    • Thermal resistance [junction-case] (K/W) 3
    • Thermal Resistance caseheatsink KW 0.2
    • Threshold voltage for power loss calculation 0.81
    • Sample Request Yes
    • Package Type i4-Pac