single phase bridges

GBO25-16NO1

  • Electrical Characteristics
    • Catalog # GBO25-16NO1
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 25
    • Case temperature 105
    • Maximum Surge Current [Diode] (A) 370
    • maximum virtual junction temperature 175
    • slope resistance for power loss calculation 16.3
    • Thermal resistance [junction-case] (K/W) 4.3
    • Thermal Resistance caseheatsink KW 0.5
    • Threshold voltage for power loss calculation 0.74
    • Sample Request Yes
    • Package Type GBFP