single phase bridges

VBO21-08NO7

  • Electrical Characteristics
    • Catalog # VBO21-08NO7
    • Maximum Repetitive Blocking Voltage (V) 800
    • IDAV [Rect] (A) 20
    • Case temperature 115
    • Maximum Surge Current [Diode] (A) 120
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 28.8
    • Thermal resistance [junction-case] (K/W) 2.5
    • Thermal Resistance caseheatsink KW 0.4
    • Threshold voltage for power loss calculation 0.84
    • Sample Request No
    • Package Type ECO-PAC1