single phase bridges

VBO25-16AO2

  • Electrical Characteristics
    • Catalog # VBO25-16AO2
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 25
    • Case temperature 125
    • Maximum Surge Current [Diode] (A) 370
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 9.6
    • Thermal resistance [junction-case] (K/W) 2
    • Thermal Resistance caseheatsink KW 0.4
    • Threshold voltage for power loss calculation 0.88
    • Sample Request No
    • Package Type FO-A