single phase bridges

VBO36-18NO8

  • Electrical Characteristics
    • Catalog # VBO36-18NO8
    • Maximum Repetitive Blocking Voltage (V) 1800
    • IDAV [Rect] (A) 18
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 550
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 9.1
    • Thermal resistance [junction-case] (K/W) 7
    • Thermal Resistance caseheatsink KW 1
    • Threshold voltage for power loss calculation 0.76
    • Sample Request No
    • Package Type FO-B